| Product Line |
Features |
Catalog |
Summary |
Specs |
| General Applications |
C Series, 4V to 50V, C0G, X7R, X7S, X6S, X5R, Y5V |
PDF:1382KB |
PDF:667KB |
PDF:409KB |
 |
| Mid Voltage |
C Series, 100V to 630V, C0G, X7R, X7S, X7T |
PDF:1078KB |
PDF:1057KB |
PDF:344KB |
 |
| High Voltage |
C Series, 1000V to 3000V, C0G, X7R |
PDF:894KB |
PDF:450KB |
PDF:298KB |
 |
| High Temperature |
C Series, X8R Temperature Characteristics up to 150°C |
PDF:982KB |
PDF:452KB |
PDF:348KB |
 |
| Array Capacitor |
CKC Series, 2-in-1 for Space Constraint Applications |
PDF:1012KB |
PDF:551KB |
PDF:391KB |
 |
| Array Capacitor |
CKC Series, 4-in-1 for Space Constraint Applications |
PDF:1012KB |
PDF:531KB |
PDF:391KB |
 |
| Mega Cap |
CKG Series, Single or Double Stack with Lead Frame |
PDF:1026KB |
PDF:451KB |
PDF:336KB |
 |
| Controlled ESR |
CER Series, Control the ESR without affecting the ESL |
PDF:868KB |
PDF:556KB |
PDF:906KB |
 |
| Ultra Low Inductance |
CLL Series, 8 Terminal Low Inductance |
PDF:926KB |
PDF:374KB |
PDF:319KB |
 |
| Flipped Type |
C Series, Reversed Geometry |
PDF:976KB |
PDF:389KB |
PDF:569KB |
 |
| Feed Through |
CKD Series, Feed Through Construction |
PDF:1166KB |
PDF:402KB |
PDF:373KB |
 |
| Open Mode |
C Series, Fail-Safe Design to Reduce Risk of Short Circuits |
PDF:1088KB |
PDF:540KB |
PDF:358KB |
 |
| Soft Termination |
C Series, Improved Bending Resistance form Board Flex Problems |
PDF:1006KB |
PDF:582KB |
PDF:392KB |
 |
| Serial Construction |
CEU Series, 2 In-Series Capacitors in 1 Body from Ultra High Reliability |
- |
PDF:552KB |
PDF:342KB |
 |
| High Q |
C0603 Series, Higher Q (Lower Loss) than Standard Capacitors |
PDF:925KB |
PDF:541KB |
PDF:845KB |
 |
| Automotive |
CGA Series, For use in automotive electronic equipment (power train, safety equipment, etc.). Follows CDF-AEC Q200 tests |
PDF:1148KB |
PDF:742KB |
PDF:845KB |
 |
| Extended Life |
CGJ Series. Extended life MLCC for use in higher reliability applications such as smart meter and smart grid. |
PDF:1407KB |
PDF:802KB |
PDF:330KB |
 |
| Tight Tolerance |
C Series,1% and 2% capacitance tolerance suitable for high frequency applications |
PDF:923KB |
- |
PDF:845KB |
 |
| |
|
|