Factory Automation
Focusing on quality & reliability, TDK remains a leader in Factory Automation solutions for both Front End & Back End applications.
AFM-15 Ultrasonic Gold-To-Gold Interconnect Process
AFM15 The TDK AFM-15 Flip Chip Ultrasonic Gold-to-Gold Interconnect (GGI) Bonder provides a low temperature, precision, high reliability, die attach process.

The flip chip GGI die attach process provides up to a 70% form factor size reduction and superior electrical high frequency performance compared to other methods.

  • What is the ultrasonic flip chip Gold-to-Gold Interconnect (GGI) process?
Click to learn more about the GGI process.
Need more details?
Email us:EMAIL
TAS300 FOUP Load Port
TAS300 The TDK TAS 300 series is the number one selling 300mm wafer load port that is demanded by top FABS. The TAS 300 is designed with TDK "clean technology" for contamination-free operation.

The TAS 300 opens architecture provides seamless integration to the OEM process tools.

Product Benefits:
  • Industry Standard of excellence for reliability and quality
  • Proven field reliability & low annual maintenance costs
  • Open architecture to RFID providers
  • FOUP interoperability
  • Global support
Click here for product details.
Need more details?
Email us:EMAIL
Other Factory Automation products include:
AFM-22 Heat Compression
MDM-2 Multi-Dispenser
For more information on TDK's Factory Automation Solutions contact:
TDK Factory Automation
1221 Business Center Drive
Mount Prospect, IL 60056
Tel: 847-795-2163
Fax: 847-390-4410
Or Send Email: EMAIL
Page Top