Hot Products
TDK's ongoing research and development efforts have led to the introduction of many exciting and innovative products.
  See TDK's latest introduction of HOT PRODUCTS.
02/10/2008: New surface mount high current ACM filter for power supply developed
Click to download a [pdf].
02/10/2008: Performance and quality lead TDK's 2008 Capacitor Product Line-up
TDK offers several new ceramic chip capacitors with optimal performance and high quality. Our ceramic capacitors utilize TDK's original Fine Multilayer Technology (fine ceramic material layers are sintered with highly accurate internal electrode material laminations of a micron order) for increased capacitance through the use of thinner dielectric layers.
The new capacitors are ideal for the application of decoupling and energy storage. To download the PDF data sheet for specs, click on the links below:
1005 (EIA 0402)/X5R/6.3V/2.2uF [Datasheet] [Infosheet]
1608 (EIA 0603)/X5R/4V/10uF [Datasheet] [Infosheet]
2012 (EIA 0805)/X5R/6.3V/22uF [Datasheet] [Infosheet]
3216 (EIA 1206)/X5R/6.3V/47uF [Datasheet] [Infosheet]
3216 (EIA 1206)/X7R/100V/1uF [Datasheet] [Infosheet]
3225 (EIA 1210)/X7R/100V/1uF [Datasheet] [Infosheet]
3225 (EIA 1210)/X7R/100V/2.2uF [Datasheet] [Infosheet]
3225 (EIA 1210)/X5R/6.3V/100uF [Datasheet] [Infosheet]
4532 (EIA 1812)/X7R/100V/2.2uF [Datasheet] [Infosheet]
02/10/2008: TDK Chip Varistors - AVR-M Series
The AVR-M series chip varistors provide excellent application reliability as a result of their Ag base terminal electrodes with Ni+Sn electroplating. There is no asymmetrical degradation as with bismuth zinc oxide varistors. TDK varistors offer superior ESD protection capability.
APPLICATIONS: A countermeasure against static electricity and surges in portable electronic appliances, measurement devices, control devices, home electronic appliances, A/V equipment, and other electronic devices. For more information, Click to download a [pdf].
Page Top