Product Portal
Product Search
Catalog
Tech Notes
Capacitors Tech Notes
RF Products Tech Notes
Transformers Tech Notes
Inductors Tech Notes
Design Tools
Product Information
Inductors Tech Notes
Inductors Tech Notes
Inductors

TDK is a leader in the development of inductor technology:

Signal Inductors (Wirewound and Multilayer):
Designed for controlling signals, these products feature low transmission loss, in various case-sizes and current-handling capacities with high accuracy.

Power Inductors (Wirewound):
Designed with a unique structure featuring a drum core either magnetically shielded by a solid ferrite core material or other method. These inductors provide a large current capacity.

Manufactured in many different shapes and sizes, TDK’s inductor product lineup includes both multilayer and wire-wound construction. Multilayer inductors provide a wide-inductance range and high Q characteristics with a reduced size. This is achievable in multilayer inductors due to TDK’s unique multilayer processing technologies.

New Products:

  • RF Inductor: MLG0402S (Multilayer Construction)
    Physically reduced size from standard 0603. Available in E24 series. Inductance values start below 1nH.
  • RF Inductor: MLG0603Q Multilayer Construction)
    Provides higher Q-value than standard MLG0603S type. Tighter tolerances as low as 0.1nH are now possible. Target focus RF applications are within the 800MHz range and above. These parts are ideally suited for use within cellular communications, GPS, W-LAN, and UWB designs. Better matching within PA and SAW filter circuits can be achieved due to this tighter tolerance availability. Parts also provide solid performance with an SRF minimum of 10GHz at the low inductance values.
  • Power Inductor: VLF3010A-1 (Ferrite Shielded)
    Designed for general DC- DC converter applications including buck – boost circuits.
  • Power Inductor: VLF3010S-1 (Shielded)
    Designed for general DC- DC converter applications including buck – boost circuits.

TDK’s ferrite material expertise allows for smaller case sizes and reduced height to fit within the smallest size package possible. Focus inductance values allow for superb efficiency within high-frequency converter switching applications. Hand held devices such as cell phones, PDA’s, GPS, HDD’s and digital cameras are the target application market

Technical Data for various Inductor series
Series Size Freq[MHz] Pdf
Power Inductors      
VLF 3012S 1
  4010S 1
  4012S 1
  4014S 1
VLS 2010E 1
  2012E 1
  201610E 1
  201612E 1
  252010 1
  252012 1
  252012E 1
  252015 1
  3012 1
  4012 1
SLF 6020-PF 0.1
  6025-PF 0.1
  6028-PF 0.1
  7028-PF 0.1
  7032-2PF 0.1
  7045-PF 0.1
  7045-1PF 0.1
  7055-3PF 0.1
  10145-PF 0.1
  12565-PF 0.1
  12565-H 0.1
  12575-H 0.1
  12575-PF 0.1
RLF 7030 0.1
  12545-PF 0.1
  12560 0.1
 
Page Top
© TDK U.S.A. Corporation 2010. » Privacy Statement » Site Map
TDK Logo is a trademark or registered trademark of TDK Corporation.