TDK Corporation of America
 
Product Portal
Product Search
Catalog
Tech Notes
Design Tools
SEAT - SElection Assistant of TDK components:
CCV - Components Characteristics Viewer
TVCL - TDK Virtual Component Library
Technical Support - FAQ
Cross Reference
Power Loss Calculator
Ceramic Resonator Data - Evaluation for Stable Oscillation
Product Information
SEAT: Major Functions
Several thousands of Components are Included
Displaying Impedance Characteristics
Displaying S-parameter Characteristics
Displaying DC bias and temperature characteristics
Pulse Response Simulation
TDR Simulation
Temperature Rise Simulation
ESD Simulation
NTC Thermistor Simulation
User-Defined Filter
Characteristic Impedance Calculator


Several thousands of Components are Included
TDK components such as ferrite beads, inductors, capacitors, 3-terminal filters, common mode filters, varistors, baluns, NTC thermistors are included.
PAGE TOP


Displaying Impedance Characteristics
Impedance, inductance, Q, and tand characteristics can be displayed.
Displaying Impedance Characteristics
PAGE TOP


Displaying S-parameter Characteristics
Not only |S11| and |S21| characteristics, but also phases, group delay time, and Smith charts can be displayed.
Mixed mode S-parameters can be used to evaluate differential (balanced) components.
Arrays can be analyzed using multiple ports, which makes it easy to evaluate crosstalk.
Displaying S-Parameter Characteristics
PAGE TOP


Displaying DC bias and temperature characteristics
It is possible to show the DC bias and temperature characteristics for inductors and capacitors, which are mainly used for power circuits.
Display DC Bias / Temperature Characteristics
Display DC Bias / Temperature Characteristics
PAGE TOP


Pulse Response Simulation
It is possible to simulate both single line and differential transmissions. This makes it easy to confirm the efficiency of ferrite beads and common mode filters.
Pulse Response Simulation
Pulse Response Simulation
PAGE TOP


TDR Simulation
TDR is used to evaluate the characteristic impedance of high-speed differential (balanced) components.
TDR Simulation
PAGE TOP


Temperature Rise Simulation
It is possible to show the temperature rise characteristics of inductors and capacitors, which are mainly used for power circuits, for direct current and ripple current.
Temprature Rise Simulation
PAGE TOP


ESD Simulation
It is possible to simulate the high-voltage suppression effect of chip varistors.
ESD Simulation
PAGE TOP


NTC Thermistor Simulation
NTC thermistors resistance changes depending on the temperature. This simulation shows the output voltage and temperature differences when the component is used in a circuit.
NTC Thermistor Simulation
PAGE TOP


User-Defined Filter
It is possible to create virtual components by combining various components.
This is helpful, for example, when creating a discrete filter by combining an inductor and capacitor.
This filter would be able to handle both two-port and four-port components.
User Definition Filter
PAGE TOP


Characteristic Impedance Calculator
This tool can calculate the characteristic impedance based on the size of the printed circuit board.
This tool can be used for both single lines and coupled lines, and for other lines such as coaxials, strips, coplanars, and microstrips.
In addition, you can create S-parameters for these lines. So, if this tool is used along with the user-defined filter, it is possible to create a layout with lines between components.
Characteristic Impedance Calculation Tool
PAGE TOP


© TDK U.S.A. Corporation 2012. » Privacy Statement » Terms of Use » Careers » Site Map
TDK Logo is a trademark or registered trademark of TDK Corporation.