TDK is a leader in custom transformer development and design for various applications
including Automotive, Network (xDSL), Home Appliance, Audio/Video, Telecom and more.
Click here for information on TDK Ferrite Cores and materials.
TDK Configurable SMD Power Transformers:
TDK’s PCAxx Series of lead-free power transformers can be used in many applications, such as Inductors (coupled, choke, buck, boost, resonant) and transformers (flyback, feed forward, push-pull, converter).
Our PCA transformers are generic in their winding construction and can be configured into numerous winding turns ratios via the PCB they are mounted upon. There are 4 package sizes with numerous available inductance values within each package.
TDK xDSL Transformers Cross Reference by IC Makers:
TDK has developed xDSL transformers which will also support various other IC applications. For TDK's Referenced xDSL Transformers by IC Makers.
Click here to download a [pdf]
Photoflash Capacitor Charger Transformer:
Need more details ?
Email us:
TDK is pleased to announce the photoflash capacitor charger transformers for digital cameras
and built-in camera phones. The following TDK parts are approved by Linear Technology and Maxim for the Photoflash Capacitor Chargers.